Support arm bracket 90° CP-L

Article no.: CP 6519000

Article no.:
CP 6519000
Product description
For configuring compact systems. To fit CP-L support arm system. No thread-tapping required.
Colour
RAL 7035
Packs of
1 pc(s).
Net weight
3.16 kg
Gross weight
3.36 kg
Customs tariff number
76169990
EAN
4028177237988
ECLASS 8.0
27400556
Documentation
Instructions
Data sheets
Technical Data sheet