- Article no.:
- CP 6206300
- Product description
- For swivel mounting of the enclosure on the vertical section of the support arm system 60
- Material
- Die-cast zinc
- Colour
- RAL 7035
- Supply includes
- Seals
Grub screws
Self-tapping screws for support section attachment
- Rotating/tilting
- Yes
- Rotation angle/swivel area
- approx. 310°, lockable via clamping levers
- The range of rotation can be limited by inserting the grub screws provided
- Packs of
- 1 pc(s).
- Net weight
- 2 kg
- Gross weight
- 2.28 kg
- Customs tariff number
- 79070000
- EAN
- 4028177684355
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Coupling CP 60, for support arm connection Ø 130 mm