Roof plate for VX

Article no.: VX 5051049

Article no.:
VX 5051049
Material
Sheet steel
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
To fit
Enclosure type: VX
Width: 1,200 mm
Depth: 400 mm
Packs of
1 pc(s).
Net weight
5.4 kg
Gross weight
7.4 kg
Customs tariff number
73269098
EAN
4028177928114
ETIM 9
EC000744
ETIM 8
EC000261
ECLASS 8.0
27182405