Base divider for VX

Article no.: VX 5051022

Article no.:
VX 5051022
Material
Sheet steel
Dimensions
Width: 48 mm
Depth: 800 mm
Packs of
1 pc(s).
Net weight
1 kg
Gross weight
1.4 kg
Customs tariff number
94039910
EAN
4028177928381
ETIM 9
EC002524
ECLASS 8.0
27180101