Locking rod for VX

Article no.: VX 5051111

Article no.:
VX 5051111
Supply includes
Locking rod, complete
Lock plate
Lock case including double-bit insert
Lock: 3 mm double-bit
Assembly component, locking rod
To fit
Enclosure type: VX single-door
VX two-door, main door
Height: 1,200 mm
Packs of
1 pc(s).
Net weight
0.9 kg
Gross weight
1 kg
Customs tariff number
83015000
EAN
4028177927490
ETIM 9
EC000747
ECLASS 8.0
27409217