Single door for VX stainless steel

Article no.: VX 5051153

Article no.:
VX 5051153
Material
Door: Stainless steel 1.4301 (AISI 304), 2.0 mm, exterior brushed
Surface finish
exterior brushed, grain size 400
To fit
Width: 600 mm
Height: 2,000 mm
Packs of
1 pc(s).
Net weight
23 kg
Gross weight
31 kg
Customs tariff number
94039910
EAN
4028177930278
ETIM 9
EC000261
ECLASS 8.0
27180101