Rear panel for VX stainless steel

Article no.: VX 5051145

Article no.:
VX 5051145
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
exterior brushed, grain size 400
To fit
Width: 800 mm
Height: 1,800 mm
Packs of
1 pc(s).
Net weight
29 kg
Gross weight
33 kg
EAN
4028177930193
ETIM 9
EC000261
ECLASS 8.0
27180101