Gland plate for VX stainless steel

Article no.: VX 5050825

For individual configuration of the floor space. Potential equalisation is provided via assembly components and earthing points.

Article no.:
VX 5050825
Dimensions
Width: 690 mm
Depth: 175 mm
To fit
Width: 800 mm
Note
At least one sliding plate is required to fully seal a base opening.
For two-door enclosures, one pack is sufficient for one half of the enclosure
Customs tariff number
94039910
EAN
4028177973015