Sheet steel door, vertically divided, vented for VX IT

Article no.: VX_IT 5051224

Enclosure key

Article no.:
VX_IT 5051224
Supply includes
Door, vertically divided, with comfort handle VX for semi-cylinders with security lock 3524 E, right
Assembly parts
To fit
Width: 800 mm
Height: 2,200 mm
Packs of
1 pc(s).
Net weight
17.4 kg
Gross weight
18.4 kg
Customs tariff number
94039910
EAN
4028177968271