Door, right for VX SE, SE, TP, PC, IW

Article no.: VX 5050810

Article no.:
VX 5050810
Material
Sheet steel
Surface finish
powder-coated
Colour
RAL 7035
Supply includes
Locking rod, complete
Lock: 3 mm double-bit
Packs of
1 pc(s).
Net weight
23.5 kg
Gross weight
40 kg
EAN
4028177970625