Single door for AX

Article no.: AX 5051323

Article no.:
AX 5051323
Material
Door: Sheet steel, all-round foamed-in PU seal
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
To fit
Width: 800 mm
Height: 1,000 mm
Packs of
1 pc(s).
Net weight
14 kg
Gross weight
14.12 kg
Customs tariff number
94039910
EAN
4028177949065
ETIM 9
EC000261
ECLASS 8.0
27180101