Mounting plate for AX

Article no.: AX 5051.369

Article no.:
AX 5051.369
Material
Sheet steel
Surface finish
zinc-plated
Dimensions
Width: 250 mm
Height: 375 mm
Material thickness of mounting plate
2 mm
To fit
Width: 300 mm
Height: 400 mm
Packs of
1 pc(s).
Net weight
1.6 kg
Gross weight
1.635 kg
Customs tariff number
94039910
EAN
4028177949461
ETIM 9
EC000261
ECLASS 8.0
27180101