Mounting plate for AX

Article no.: AX 5051.376

Article no.:
AX 5051.376
Material
Sheet steel
Surface finish
zinc-plated
Dimensions
Width: 450 mm
Height: 675 mm
Material thickness of mounting plate
2.5 mm
To fit
Width: 500 mm
Height: 700 mm
Packs of
1 pc(s).
Net weight
5.95 kg
Gross weight
6.1 kg
Customs tariff number
94039910
EAN
4028177949539
ETIM 9
EC000261
ECLASS 8.0
27180101