Mounting plate for AX

Article no.: AX 5051380

Article no.:
AX 5051380
Material
Sheet steel
Surface finish
zinc-plated
Dimensions
Width: 750 mm
Height: 575 mm
Material thickness of mounting plate
2.5 mm
To fit
Width: 800 mm
Height: 600 mm
Packs of
1 pc(s).
Net weight
7.9 kg
Gross weight
8.2 kg
Customs tariff number
94039910
EAN
4028177949577
ETIM 9
EC000261
ECLASS 8.0
27180101