Mounting plate for AX

Article no.: AX 5051390

Article no.:
AX 5051390
Material
Sheet steel
Surface finish
zinc-plated
Dimensions
Width: 945 mm
Height: 1,175 mm
Material thickness of mounting plate
2.5 mm
To fit
Width: 1,000 mm
Height: 1,200 mm
Packs of
1 pc(s).
Net weight
22.2 kg
Gross weight
22.5 kg
Customs tariff number
94039910
EAN
4028177949676
ETIM 9
EC000261
ECLASS 8.0
27180101