Sealing frame HD

Article number: HD 5050.631

Article number:
HD 5050.631
Material
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Surface finish
Seal: Blue, dyed (RAL 5010)
To fit
Enclosure type: HD compact enclosure
Width: = 220 mm
Height: = 350 mm
To fit Model No.
1302.600
Packs of
1 pc(s).
Net weight
0.08 kg
Gross weight
0.088 kg
Customs tariff number
40081100
EAN
4028177920002
ETIM 9
EC000855
ECLASS 8.0
27180704