Sealing frame HD

Article no.: HD 5050691

Article no.:
HD 5050691
Material
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Surface finish
Seal: Blue, dyed (RAL 5010)
To fit
Width: = 220 mm
Height: = 710 mm
To fit Model No.
4000.032
Packs of
1 pc(s).
Net weight
0.15 kg
Gross weight
0.156 kg
Customs tariff number
40081100
EAN
4028177956933
ETIM 9
EC000261
ECLASS 8.0
27180101