Roof plates for TS

Article no.: TS 5050.111

Article no.:
TS 5050.111
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Roof plate
Dimensions
Width: 1,200 mm
Depth: 800 mm
Packs of
1 pc(s).
Net weight
6.15 kg
Gross weight
6.4 kg
EAN
4028177650015
ETIM 9
EC000744
ETIM 8
EC000744
ECLASS 8.0
27182405