Door, left for two-door TS

Article no.: TS 5050178

Article no.:
TS 5050178
Colour
RAL 7035
Supply includes
Door
Lock
Tubular door frame
Lock components
Dimensions
Width: 600 mm
Height: 2,000 mm
Packs of
1 pc(s).
Net weight
30 kg
Gross weight
40 kg
EAN
4028177650671
ETIM 9
EC000747
ETIM 8
EC000747
ECLASS 8.0
27182204