Door, left for two-door TS

Article number: TS 5050.179

Article number:
TS 5050.179
Colour
RAL 7035
Supply includes
Door
Lock
Tubular door frame
Lock components
Dimensions
Width: 600 mm
Height: 2,200 mm
Packs of
1 pc(s).
Net weight
28.5 kg
Gross weight
45 kg
EAN
4028177650688
ETIM 9
EC000747
ETIM 8
EC000747
ECLASS 8.0
27182204