Door for AE in stainless steel

Article no.: AE 5050487

Article no.:
AE 5050487
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 240
Dimensions
Width: 300 mm
Height: 380 mm
Packs of
1 pc(s).
Net weight
1.55 kg
Gross weight
1.6 kg
Customs tariff number
94039910
EAN
4028177708723
ETIM 9
EC000747
ECLASS 8.0
27182204