Door for AE in stainless steel

Article no.: AE 5050493

Article no.:
AE 5050493
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Brushed, grain 240
Dimensions
Width: 600 mm
Height: 600 mm
Packs of
1 pc(s).
Net weight
8 kg
Gross weight
8 kg
EAN
4028177708785
ETIM 9
EC000747
ECLASS 8.0
27182204