Cover for base/plinth corner piece for base/plinth system VX

Article no.: VX 5051441

Article no.:
VX 5051441
To fit
Height: 100 mm
Packs of
4 pc(s).
Net weight
0.1 kg
Gross weight
0.105 kg
Customs tariff number
39269097
EAN
4028177996557