Cover for base/plinth corner piece for base/plinth system VX

Article no.: VX 5051442

Article no.:
VX 5051442
To fit
Height: 200 mm
Packs of
4 pc(s).
Net weight
0.208 kg
Gross weight
0.217 kg
Customs tariff number
39269097
EAN
4028177996540