Toptec door module for CS Toptec

Article no.: CS 5051448

Article no.:
CS 5051448
To fit
Width: 800 mm
Height: 2,000 mm
Packs of
1 pc(s).
Net weight
44 kg
Gross weight
45 kg
Customs tariff number
94039910
EAN
4028177035171
Product description