Base/plinth components, front and rear, 100 mm Sheet steel, for TS, TS IT, SE, CM, TP, PC, IW, TE

Article no.: TS 7825803

Base/plinth component consisting of one trim panel and two pre-configured corner pieces.

Article no.:
TS 7825803
Design
Vented with designer cover
Product description
Base/plinth component consisting of one trim panel and two pre-configured corner pieces.
Material
Base/plinth components: Sheet steel
Cover caps: Plastic
Surface finish
Spray-finished
Colour
RAL 7035
Cover caps: RAL 7035
Supply includes
2 base/plinth components
4 cover caps
Assembly parts
Dimensions
Height: 100 mm
To fit
Enclosure type: TS: = 800 mm
Enclosure type: SE
Enclosure type: CM
Enclosure type: TP
Enclosure type: PC
Enclosure type: IW
Enclosure type: TS IT
Packs of
2 pc(s).
Net weight
4.25 kg
Customs tariff number
94039910
EAN
4028177302693
ECLASS 8.0
27182003
Data sheets
Technical details
Front and rear vented base/plinth components for DK-TS,
800 mm width, RAL 7035

2 base/plinth components, 4 covers, 4 screws and
M12 captive nuts for mounting on the enclosure.

Material: Sheet steel, spray finished in RAL 7035;
Cover: plastic
Dimensions (W x H): 800 mm x 1000 mm