This item will be discontinued on: 30 Oct 2018
- Article no.:
- TS 8601602
- Design
- solid
- Product description
- Base/plinth component consisting of one trim panel and two pre-configured corner pieces.
- Material
- Base/plinth components: Sheet steel
Cover caps: Plastic - Surface finish
- Spray-finished
- Colour
- RAL 9005
Cover caps: RAL 9005 - Supply includes
- 2 base/plinth components
4 cover caps
Assembly parts - Dimensions
- Height: 100 mm
- To fit
- Enclosure type: TS: = 600 mm
Enclosure type: SE
Enclosure type: CM
Enclosure type: TP
Enclosure type: PC
Enclosure type: IW
Enclosure type: TS IT - Packs of
- 2 pc(s).
- Net weight
- 4.026 kg
- Gross weight
- 4.226 kg
- Customs tariff number
- 94039910
- EAN
- 4028177359512
- ECLASS 8.0
- 27182003
- Documentation
- Instructions