Base/plinth for FlatBox

Article no.: DK 7507750

For attachment to the pre-existing thread in the base area of the FlatBox. There is a rear recess provided for cable entry.

Article no.:
DK 7507750
Product description
For attachment purposes, the base/plinth may be mounted on the pre-existing thread in the base area of the FlatBox. There is a rear recess provided for cable entry.
Material
Sheet steel
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
4 levelling feet and assembly parts.
Dimensions
Height: 50 mm
To fit
Enclosure type: FlatBox
Width: 600 mm
Depth: 600 mm
Suitable for depth
600 mm
Packs of
1 pc(s).
Net weight
3.9 kg
Gross weight
4.2 kg
Customs tariff number
94039910
EAN
4028177583467
ETIM 9
EC000721
ECLASS 8.0
27182003
Product description
DK base/plinth for FlatBox, W x D: 600 x 600 mm, RAL 7035
Documentation
Quick guide
Base/plinth for FlatBox
Base/plinth for mounting on a FlatBox
May be mounted on the pre-existing thread M10
in the base area of the FlatBox.
There is a rear recess provided for cable entry.

For FlatBox WxD: 600 x 600 mm
Material: Sheet steel
Surface finish: Powder-coated in RAL 7035
Supply includes: 4 levelling feet and
assembly parts