Transport castors for base/plinth, complete and base/plinth, static

Article no.: TS 8800390

For locating onto the base/plinth corner piece 100 or 200 mm high.

Article no.:
TS 8800390
Product description
For suspending on the corner piece of the base/plinth TS 100 or 200 mm high.
Colour
RAL 7022
Supply includes
4 twin castors, 2 x with, 2 x without locks
Clearande floor
100 mm
Max. load capacity (static) per component
100 kg
Packs of
4 pc(s).
Net weight
9.336 kg
Gross weight
9.536 kg
Customs tariff number
83024900
EAN
4028177231283
ECLASS 8.0
27189262
Product description
TS Transport castor for TS base/plinth, 2 each with/without lock, static load per castor 100 kg
Documentation
Instructions