Base mount for TS IT/TX

Article number: VX 5502.503

To accommodate gland plate modules based on VX.

Article number:
VX 5502.503
Benefits
The installation rail allows simple integration of the base modules VX/VX IT within the frame of the TS 8, TS IT and TX series, as an alternative to the previous TS base modules
Material
Sheet steel, zinc-plated
Supply includes
2 mounting rails including assembly parts.
To fit
Enclosure type: TS IT
TX CableNet
TX Colocation Rack
Depth: = 1,200 mm
Note
null
Packs of
2 pc(s).
Net weight
1.8 kg
Gross weight
2.021 kg
Customs tariff number
73269098
ETIM 9
EC002620
Product description
Base mount for TS/TX, depth 1200 mm, for gland plate module VX
Documentation
Quick guide
VX Base Mount for TS/TX
Item no. 5502503
32 mounting rails including fastening material, for fastening VX base
plate modules in cabinet systems of the TS/TX series.
Housing depth D: 1200 mm,
for TS, TS IT, TX Colo, TX CableNet
Material: sheet steel, painted, RAL 7035
Rittal GmbH & Co. KG