System divider for VX

Article no.: VX 8620900

Divides the enclosure width into two zones. For example, this allows mounting plates, cable clamp rails or swing frames from 600 mm wide enclosures to be fitted in 1200 mm wide enclosures.

Article no.:
VX 8620900
Product description
Divides the enclosure width into two zones. For example, this allows mounting plates, cable clamp rails or swing frames from 600 mm wide enclosures to be fitted in 1200 mm wide enclosures.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
To fit
Depth: = 500 mm
Packs of
2 pc(s).
Net weight
1.28 kg
Gross weight
2.64 kg
Customs tariff number
73269098
EAN
4028177922617
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
VX System divider, depth 500 mm
Documentation
Info sheet
Load brochure