- Article no.:
- VX 5301274
- Product description
- For retrospective installation/dismantling of bayed enclosures. The integrated sealing profile supports enclosure sealing for climate control or for applications with extinguisher gas. It may be fitted from the outside prior to baying the enclosure, or from the inside after baying the enclosure. As the partition is located inside the frame structure, it may be retrofitted at any time. There are no specific required baying distances between the enclosures.
- Material
- Sheet steel, zinc-plated
- Supply includes
- 2 partitioning plates
4 cover caps
Punched rail
Seal
Assembly parts
- To fit
- Height: = 2,000 mm
Depth: = 1,000 mm
- Assembly instruction
- Assembly/removal only supported for enclosures without interior installation.
- Packs of
- 1 pc(s).
- Net weight
- 23.5 kg
- Gross weight
- 24 kg
- PCF per pack (cradle-to-gate)
- 91.4 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177954816
- ETIM 9
- EC002525
- ECLASS 8.0
- 27189234
- Product description
-
Partition, divided vertically, screw-fastened for VX IT, for retrospective mounting/dismantling of bayed enclosures. For enclosure height 2,000 mm, for enclosure depth 1,000 mm.