Partition, vertically divided, for screw fastening for VX IT

Article no.: VX 5301291

Partition for VX IT. For retrospective installation/dismantling of bayed enclosures

Article no.:
VX 5301291
Product description
For retrospective installation/dismantling of bayed enclosures. The integrated sealing profile supports enclosure sealing for climate control or for applications with extinguisher gas. It may be fitted from the outside prior to baying the enclosure, or from the inside after baying the enclosure. As the partition is located inside the frame structure, it may be retrofitted at any time. There are no specific required baying distances between the enclosures.
Material
Sheet steel, zinc-plated
Supply includes
2 partitioning plates
4 cover caps
Punched rail
Seal
Assembly parts
To fit
Height: = 2,200 mm
Depth: = 1,000 mm
Assembly instruction
Assembly/removal only supported for enclosures without interior installation.
Packs of
1 pc(s).
Net weight
26 kg
Gross weight
27 kg
PCF per pack (cradle-to-gate)
102.9 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177954892
ETIM 9
EC002525
ECLASS 8.0
27189234
Product description
Partition, divided vertically, screw-fastened for VX IT, for retrospective mounting/dismantling of bayed enclosures. For enclosure height 2,200 mm, for enclosure depth 1,000 mm.
Documentation
Info sheet
Instructions