This item will be discontinued on: 30 Dec 2023
- Article no.:
- DK 7816200
- Product description
- Simply locate from above. Lock with security lock no. 3524 E. Earthing bolt with contact track.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 9005
RAL 7035 - Supply includes
- 2 side panels each with 4 security locks no. 3524 E
- Note on Model No.
- Extended delivery times.
- To fit
- Enclosure type: TS
TS IT
Height: 2,000 mm
Depth: 1,000 mm - Basic material
- Sheet steel
- Packs of
- 2 pc(s).
- Net weight
- 55.08 kg
- Gross weight
- 56.5 kg
- Customs tariff number
- 94039910
- EAN
- 4028177330955
- ETIM 9
- EC002524
- ECLASS 8.0
- 27182101
- Documentation
- Instructions
Side panel, plug-type, for TS
H x D = 2000 x 1000 mm, RAL 9005
Material: Sheet steel, spray finished in RAL 9005
For 2000 mm x 1000 mm enclosures
H x D = 2000 x 1000 mm, RAL 9005
Material: Sheet steel, spray finished in RAL 9005
For 2000 mm x 1000 mm enclosures