Partition for TS IT

Article number: DK 7831.725

Partition for TS IT. For rack mounting, suspended between two TS IT enclosures.

Article number:
DK 7831.725
Product description
For rack mounting, suspended between two enclosures. With 3 Ø 40 mm holes in all 4 corner areas for the insertion of cables, conduits etc. Drilled holes may be sealed with the enclosed stepped collars. For cable entry, simply cut off at a suitable level to match the required cross-section.
Material
Partition: Sheet steel
Stepped collar: Plastic to UL 94-HB
Surface finish
Partition: Zinc-plated
Supply includes
12 stepped collars Ø 40 mm
To fit
Enclosure type: TS IT
Height: 2,200 mm
Depth: 1,000 mm
Note
Use baying connector TS 8800.490. Not suitable for use in conjunction with a baying seal. Any seals that may be present must be removed prior to installation.
Packs of
1 pc(s).
Net weight
32.5 kg
Gross weight
33 kg
Customs tariff number
94039910
EAN
4028177689008
ETIM 9
EC002525
ECLASS 8.0
27189234
Product description
DK Partition, HxD: 2200x1000 mm, For TS, TS IT, solid, zinc-plated
Documentation
Info sheet