Noise protection kit for TS

Article number: DK 7824.650

Sound is absorbed, leading to significant noise reduction.

Article number:
DK 7824.650
Product description
Noise insulating mats for equipping or retro-fitting enclosures. Thanks to their self-adhesive rear, the noise insulating mats are easily attached to existing surfaces. Sound is absorbed, leading to significant noise reduction. The kit is designed to reduce noise from the roof, sides and rear of an enclosure with dimensions WHD 800 x 2000 x 800 mm. Other dimensions can be accommodated by cutting to size individually.
Material
Soft foam based on melamine resin
Material category B1 to DIN 4102
Colour
Pale grey
Supply includes
Spacer bolts for sound insulation of the roof plate
Material thickness
20 mm
To fit
Enclosure type: TS 8
Width: 800 mm
Height: 2,000 mm
Depth: 800 mm
Packs of
1 pc(s).
Net weight
3.715 kg
Gross weight
3.72 kg
Customs tariff number
39269097
EAN
4028177597655
ECLASS 8.0
27189261
Data sheets
Data sheets
Noise protection kit for TS
Noise insulating mats for equipping or retro-fitting
existing network enclosures.
Thanks to their self-adhesive rear, the noise
insulating mats are conveniently attached to existing
surfaces. Sound is absorbed, for significant noise
reduction. The kit is designed to reduce noise
from the roof, sides and rear of an enclosure with
dimensions WHD 800 x 2000 x 800 mm.
Other dimensions can be accommodated by cutting
to size individually.
For TS WxH: 600 x 2000 mm
Material:
Polyurethane, self-adhesive rear
Colour:
Anthracite
Supply includes:
Spacer bolts for sound decoupling of the roof
plate.