Enclosure light, 48 V DC with connection cables

Article no.: CS 9765150

Robust light, for attachment vertically or horizontally in the frame section via spring brackets, or may be used as a direct light source during maintenance work by inserting.

Article no.:
CS 9765150
Product description
Robust light. For attachment vertically or horizontally in the frame section via spring brackets, or may be used as a direct light source during maintenance work by inserting the plastic swivel hook. Impact-resistant lamp housing of PMMA (polymethylmethacrylate) protection category II.
Supply includes
2 spring clips
Assembly parts
Power consumption
11 W
Diameter
62 mm
Diameter protective tube
38 mm
Length
450 mm
Length light outlet
195 mm
Length protective tube
320 mm
Length of connection cable
3 m
Connection options
Integral connection cable with open end
Light
Fluorescent lamp TC-SEL, 4-pin
Luminous flux
900 lm
Dimensions
Length: 450 mm
Operating temperature range
-20 °C...40 °C
Rated operating voltage
48 V (DC)
IP protection category to IEC 60 529
IP 64
Packs of
1 pc(s).
Net weight
1.03 kg
Gross weight
1.05 kg
Customs tariff number
94054990
EAN
4028177493605
ECLASS 8.0
27189241
Enclosure light CS, 48 V DC
Robust light. For attachment vertically or
horizontally on the frame section via spring
brackets, or may be used as a direct light
source during maintenance work by inserting
the plastic swivel hook. Impact-resistant lamp
housing of PMMA (polymethylmethacrylate) protection
category II.