This item will be discontinued on: 31 Oct 2021
Punched section with mounting flange, 17 x 73 mm, depth-variable for mounting frame for TS, TE, TX CableNet
Article number: DK 7000.678
For flexible interior installation, and/or to accommodate additional built-in components. The punched sections with mounting flanges may be located in the enclosure depth between two mounting frames.
- Article number:
- DK 7000.678
- Product description
- Punched sections with mounting flanges may be suspended between two mounting frames with a 482.6 mm (19") distance between levels of 650-820 mm. An additional screw fastening secures the unit.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly screws
- To fit
- for TS, TE, TX CableNet
- Length
- 530: 700 mm
- Packs of
- 2 pc(s).
- Net weight
- 1.64 kg
- Gross weight
- 1.84 kg
- Customs tariff number
- 73269098
- EAN
- 4028177435551
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- DK punched section with mounting flange, for TS, TX CableNet, TE, 17 x 73 mm, L: 530 - 700 mm
Flexible punched section, 530 - 700 mm
2 x variable punched section, each fitted with a
movable centre piece, includes assembly parts.
Distance between 19" levels (mm): 650 - 820 mm
Material: Sheet steel, zinc-plated, passivated
2 x variable punched section, each fitted with a
movable centre piece, includes assembly parts.
Distance between 19" levels (mm): 650 - 820 mm
Material: Sheet steel, zinc-plated, passivated