Punched rail 18 x 39 mm for VX, VX SE

Article number: VX 8617.720

For variable, individual interior installation of the enclosure frame on the inner mounting level.

Article number:
VX 8617.720
Product description
For variable, individual interior installation of the enclosure frame on the inner mounting level.
Benefits
May also be used in conjunction with other punched sections
Prepared at the rear to accommodate cable ties for optimum cable routing inside the enclosure
Simply insert into the system punchings, even with the mounting panel in its rearmost position
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Installation options
In VX on the inner mounting level, on the VX enclosure section
In VX SE, on the enclosure section in conjunction with VX adaptor rail
null
Note
In enclosures with a mounting plate, 2 punched rails are already included with the supply.
To fit
Enclosure type: VX
VX SE
To fit width/depth: 600 mm
Packs of
4 pc(s).
Net weight
2.2 kg
Gross weight
2.49 kg
Customs tariff number
73269098
EAN
4028177921726
ETIM 9
EC002620
ECLASS 8.0
27189234
Product description
VX Punched rail 18 x 38 mm, for W/D: 600 mm
Documentation
Info sheet
Instructions
Load brochure