- Article number:
- CP 6013.000
- Product description
- For securing operating instructions or plans (A4 size) at eye level.
- Function principle
- Prepared for mounting on the right-hand side. Mounting on the left is also possible by unscrewing and moving the clip part.
- Material
- Clipboard: Sheet steel
Clip part: Aluminium
- Surface finish
- Clip part: Natural anodised
- Colour
- RAL 7035
- Note
- Depending on the application, a different handle system is required
- For mounting purposes, a straight tube length of ≥ 200 mm, Ø 20 mm or Ø 25 mm is required
- Dimensions
- Width: 225 mm
Height: 315 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.84 kg
- Gross weight
- 0.889 kg
- Customs tariff number
- 39269097
- EAN
- 4028177118218
- ETIM 9
- EC002270
- ECLASS 8.0
- 27189267
- Product description
-
CP Clipboard