- Article no.:
- HP 3659520
- Design
- PS/2
- Product description
- 482.6 mm (19") rack-mounted chassis 1 U, 430 mm deep. Prepared for the installation of 482.6 mm (19") keyboards with touchpad or trackball and mouse. Solid, lockable front. Telescopic slides with integral clamp. Prepared for installation of a mousepad.
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- 482.6 mm (19") chassis excluding keyboard
Connection cable
Mounting bracket for 800 and 900 mm enclosure depth
Assembly parts
- Dimensions
- Width: 482.6 mm
- Max. keyboard dimensions (WxHxD)
- 417 x 39 x 210 mm
- Packs of
- 1 pc(s).
- Net weight
- 6.624 kg
- Gross weight
- 6.973 kg
- Customs tariff number
- 94039910
- EAN
- 4028177290006
- ECLASS 8.0
- 27189261