Drawer 482.6 mm (19") for keyboard

Article no.: DK 7063888

For attaching to the 482.6 mm (19") mounting angles front and rear, suitable for standard keyboards > 482.6 mm (19"), keyboard support with non-slip base, plus wrist support.

Article no.:
DK 7063888
Product description
For attaching to the 482.6 mm (19") mounting angles front and rear. Suitable for standard keyboards > 482.6 mm (19"). Keyboard support with non-slip base, plus wrist support. Depth-variable installation from 610 – 950 mm. Clearance opening W x H x D: 408 x 40 x 550 mm.
Material
Sheet steel
Colour
RAL 7035
Supply includes
Assembly parts
without keyboard
Dimensions
Width: 482.6 mm
Note
For mounting on L-shaped mounting angles, cranked mounting angles or mounting frames
Packs of
1 pc(s).
Net weight
8.028 kg
Gross weight
8.451 kg
Customs tariff number
94039910
EAN
4028177258983
ECLASS 8.0
27189261
482.6 mm (19") standard keyboard drawer

Drawer with assembly materials, without keyboard
Material: Sheet steel, spray finished in RAL 7035