- Article number:
- SG 2376.030
- Design
- Volume and 8 tones may be set, 100 dB, max. 25 mA
- Product description
- To indicate warnings or malfunctions.
- Benefits
- Simple assembly and contact via bayonet fastener.
- Applications
- Mounting only on the upper end of the optical components or directly on the connection component.
- Function principle
- A modular layout is possible with connection, optical and acoustic components, incandescent lamps and a label panel
- Material
- Enclosure of polyamide
- Colour
- Black
- Rated impulse withstand voltage, phase to phase
- 2500 V AC
- Rated insulation voltage
- 250 V AC
- Packs of
- 1 pc(s).
- Net weight
- 0.11 kg
- Gross weight
- 0.112 kg
- Customs tariff number
- 85369095
- EAN
- 4028177220461
- ECLASS 8.0
- 27371237
- Product description
-
SG Acoustic component, for signal pillar, modular, 230 V, 100 dB, max. 25 mA