- Article no.:
- SZ 2411555
- Product description
- For adapting metric cable glands to larger diameter holes or threads.
- Benefits
- Reducer and locking nut are sold together in a single pack. This saves additional ordering and storage.
- Material
- Polyamide 6 GF30
- Colour
- RAL 7035
- Thread inside
- M16
- Packs of
- 50 pc(s).
- Net weight
- 0.8 kg
- Gross weight
- 0.903 kg
- Customs tariff number
- 39269097
- EAN
- 4028177550131
- ECLASS 8.0
- 27189234