This item will be discontinued on: 31 Jan 2021
- Article no.:
- CM 5001210
- Product description
- Potential equalisation is provided via assembly components and earthing points.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Note
- For greater stability and universal cable entry, the base opening is divided in the width for 1000, 1200 and 1600 mm wide enclosures, and is suitable for various configurations.
- Several gland module plates need to be combined to close off the base completely in the TS-IT
- Dimensions
- Depth: 50 mm
- To fit
- Enclosure type: TS IT
TS
CM
TP
Width: = 600 mm - Packs of
- 1 pc(s).
- Net weight
- 0.5 kg
- Gross weight
- 0.554 kg
- Customs tariff number
- 73269098
- EAN
- 4028177523142
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- CM Gland plate, for CM, TP, D: 50 mm, for W: 600 mm
- Documentation
- Info sheet