Stepped collar For wall thicknesses from 1.5 to 4.5 mm

Article no.: SZ 2899250

For cable entry, simply cut off at the required level to match the cable diameter.

Article no.:
SZ 2899250
Product description
For cable entry, simply cut off at the required level to match the cable diameter.
Applications
For wall thicknesses from 1.5 to 4.5 mm
Material
Cover: Thermoplastic elastomer
Dimensions
Thread: M25
For wall thickness (max.)
1.5 ‐ 4.5 mm
IP protection category to IEC 60 529
IP 54 with careful cable entry
For cable diameters
5 ‐ 21 mm
Packs of
50 pc(s).
Net weight
0.1 kg
Gross weight
0.182 kg
Customs tariff number
39269097
EAN
4028177389618
ETIM 9
EC000879
ETIM 8
EC000879
ECLASS 8.0
27069216
Product description
SZ Stepped collar, for wall thickness from 1,5 bis 4,5 mm, for hole M25, Sealing range: 5-21 mm
Documentation
Info sheet