Anti-twist guard for cable shunting rings

Article no.: DK 7111100

For individual attachment of cable shunting rings to mounting angles, mounting frames or enclosure panels, may be variably mounted and rotated on the system punchings in 90° increments.

Article no.:
DK 7111100
Product description
For individual attachment of cable shunting rings (DK 7111.000, DK 7111.900, DK 7112.000) to mounting angles, mounting frames or enclosure panels. May be mounted on a 25 mm pitch pattern of system punchings on mounting angles and on the 10.5 x 12.5mm system punchings of the 482.6 mm (19″) mounting frame. It may be variably mounted and rotated on the system punchings in 90° increments. Form-fit accommodation of the shunting ring into the integral channel allows large forces to be accommodated in all directions.
Material
Plastic
Colour
RAL 7035
Packs of
10 pc(s).
Net weight
0.11 kg
Customs tariff number
73269098
EAN
4028177670211
ECLASS 8.0
27189234
Anti-twist guard for cable shunting rings
For individual attachment of cable shunting rings
(DK 7111.000, DK 7111.900, DK 7112.000) to
mounting angles, mounting frames or enclosure
panels. Mounting can be achieved on a 25 mm
pitch pattern of system punchings on mounting
angles and on the 10.5 x 12.5 mm system punchings
of the 482.6 mm (19") mounting frame. It may
be variably mounted and rotated on the system
punchings in 90° increments.
Form-fit accommodation of the shunting ring into
the integral channel allows large forces to be
accommodated in all directions.

Material:
Plastic

Colour:
RAL 7035

Supply includes:
Packs of 10