Cable routing channel 482.6 mm (19")
Article number: DK 7149.035
To hold the patching cables.
- Article number:
- DK 7149.035
- Product description
- To hold the patching cables.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Dimensions
- Width: 482.6 mm
Depth: 100 mm - Units
- 3 U
- Packs of
- 1 pc(s).
- Net weight
- 1.994 kg
- Gross weight
- 2.194 kg
- Customs tariff number
- 73269098
- EAN
- 4028177166639
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
482.6 mm (19") cable routing channel, 3 U
482.6 mm (19") cable routing channel, 3 U
For holding the patch cable. The cable is held in a
steel sheet tray. Two shunting rings are also used for
strain relief and to ensure that the cables are routed
tidily.
Material: Sheet steel
Colour: RAL 7035
482.6 mm (19") cable routing channel, 3 U
For holding the patch cable. The cable is held in a
steel sheet tray. Two shunting rings are also used for
strain relief and to ensure that the cables are routed
tidily.
Material: Sheet steel
Colour: RAL 7035