482.6 mm (19") mounting angles, standard for VX IT

Article no.: VX 5302.100

Suitable for assembling a 482.6 mm (19") mounting level or for 482.6 mm (19") partial installation. The L-shaped design directly accommodates all commercially available installation kits for server installation kits for server systems, which are fastened directly to the 19" system punchings.

Article no.:
VX 5302.100
Design
for VX IT 482.6 mm (19") mounting angles, standard
Product description
Suitable for assembling a 482.6 mm (19") mounting level or for 482.6 mm (19") partial installation. The L-shaped design directly accommodates all commercially available installation kits for server systems, which are fastened directly to the 482.6 mm (19") system punchings.
Benefits
Integral, bidirectional U labelling
Integral system punchings on a U pitch pattern on the front and sides, allows U-specific mounting of cable routing components for structured cabling
Technical specifications
Side punchings, round and square, on a U pitch pattern
Potential equalisation within the mounting level and with the locating frame is achieved via the assembly components
482.6 mm (19") mounting hole including U centre fixing attachment to standard EIA 310 E
Applications
For mounting a 482.6 mm (19") mounting level within the VX IT rack system
Material
Sheet steel, 2 mm
Surface finish
Primed
Colour
RAL 9005
Supply includes
Assembly parts
Mounting position
front
Installation options
Alternative installation widths from 21" – 24", depending on the mounting variant and rack dimensions selected
Assembly instruction
To be combined with cross-member, depth stays or mounting bracket for attachment
Use of the different mounting options depends on the relevant enclosure dimensions
To fit
Height: = 15 U
Packs of
2 pc(s).
Net weight
3.1 kg
PCF per pack (cradle-to-gate)
12.3 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177955387
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
Mounting angles standard, 482.6 mm (19") for VX IT, to build an inch-based mounting level within the VX IT housing system, for enclosure height 15 U, sheet steel, 2 mm, primed, RAL 9005
Documentation
Info sheet