This item will be discontinued on: 25 Jan 2015
- Article no.:
- DK 7686000
- Product description
- For mounting 482.6 mm (19") components in DK PS network and server enclosures and in CS New Basic outdoor enclosures. The mounting angles are depth-adjustable on a 25 mm pitch pattern. A depth stay is required to attach the mounting angles.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Units
- 20 U
- Installation dimensions
- Installation depth for components: 482.6 mm
Installation width for components: 19" - To fit
- Enclosure type: DK PS
Height: = 1,000 mm - Packs of
- 2 pc(s).
- Net weight
- 1.8 kg
- Customs tariff number
- 73269098
- EAN
- 4028177133327
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Documentation
- Quick guide